To our valued customers: Our offices will be closed Monday, May 28th, in observance of the Memorial Day holiday.

RP SMA Female to RP TNC Female Adapter

Product SKU: SM5802

RP SMA Female to RP TNC Female Adapter high resolution
  • RP SMA Female to RP TNC Female Adapter zoom
Pricing Table
QUANTITYPRICE
1-9$58.13
10-24$55.21
25-49$53.56
50+Call
For larger quantities, please call for quote.
All Prices are in US Dollars and do not include duties
Add to Cart
Available Quantity:247
Quantity:  

RP SMA Female to RP TNC Female Adapter

Reverse polarity SMA adapter SM5802 from Fairview Microwave is part of a very large selection of in-stock interconnect RF components. Our reverse polarity SMA to reverse polarity TNC adapter is a coaxial adapter design with a 50 Ohm impedance. This 50 Ohm reverse polarity SMA adapter is manufactured to precise RF adapter specifications and has a maximum VSWR of 1.25:1.

Reverse polarity SMA to reverse polarity TNC adapter is constructed with female gender on side 1 and female on side 2. SM5802 reverse polarity SMA female to reverse polarity TNC female coaxial adapter from Fairview is a straight body style. This straight reverse polarity SMA connector adapter is an in-line RF adapter design.

Fairview female SMA reverse polarity to female TNC reverse polarity adapter is part of over one million RF, microwave and millimeter wave components in stock. Our straight reverse polarity SMA adapter is ready for same day purchase and shipping worldwide. We also stock and/or custom build SMA and TNC coaxial cables that ship quickly from our Allen, TX facility for all your RF adapter component needs.