Live Chatting Live chat
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

RG402 Type .141 Semi-Rigid Coax Cable with a Tin Plated Copper Outer Conductor in Coiled Sections

SKU: FM-SR141CUTN-COIL
DISCONTINUED PRODUCT
Key Specifications
Key Specifications.
Generic NameSR141CUTN
Flex TypeSemi-Rigid
Impedance50 Ohm
Dielectric TypePTFE
No. of Shields0
Attenuation at 1 Ghz.12 dB
Frequency, Max36 GHz
Max Operating Temperature125 deg C
Center Conductor TypeSolid
Minimum Bend Radius, One Time1 in
Coax TypeCoax
Description

RG402 Type .141 Semi-Rigid Coax Cable with a Tin Plated Copper Outer Conductor in Coiled Sections

FM-SR141CUTN coax cable from Fairview is only one of a large number of radio frequency twinaxial and coaxial cable types specifically stocked to be ready for quick shipment. Fairview Microwave FM-SR141CUTN-COIL coax cable is manufactured in a semi-rigid design and has a 50 Ohm impedance.

SR141CUTN FM-SR141CUTN-COIL semi-rigid 50 Ohm coax cable is rated for a 36 GHz maximum operating frequency. This 50 Ohm semi-rigid coax cable is built with a shield count of 0.

Fairview Microwave FM-SR141CUTN coax is constructed with PTFE dielectric and a maximum operating temperature of 125 degrees C. FM-SR141CUTN coax cable specs for this wire properties can be found on its RF coax cable FM-SR141CUTN datasheet PDF specifications above.

FM-SR141CUTN cable is part of more than one million RF, microwave and millimeter wave parts in stock at Fairview. This FM-SR141CUTN coax cable is ready to buy and can be shipped worldwide. Fairview also maintains a wide selection of other radio frequency twinaxial and coaxial cable types that ship same-day from our warehouse as with the rest of our other RF/microwave and millimeter wave components.