Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396
Ultra-Miniature UMCX, WMCX & HMCX32 Cable Assemblies | Fairview Microwave

Ultra-Miniature UMCX, WMCX & HMCX32 Cable Assemblies

Features:
  • Cable options operate to 6 GHz
  • Low profile snap-on connectors with mated heights from 1.2mm to 2.5mm
  • Micro coax diameters of 0.81mm, 1.13mm, 1.37mm, RG178 & RG178DS (double shielded)
  • All cable assemblies are 100% RF and continuity tested when built
  • All UMCX, WMCX, HMCX32 connectors are of an easy snap-on design
  • UMCX 2.5mm cables using RG178 can be customized with many connector 2 options
Ultra-Miniature UMCX, WMCX & HMCX32 Cable Assemblies

Need quotes? Contact our technical service department at 1-800-715-4396Chat with us • Email us at sales@fairviewmicrowave.com


We are among the leading providers of on-demand RF, microwave and mmwave products that ship on the same day you order. Whether it is educational and medical institutions or telecommunication, government agencies, defense or the aerospace industry, we service a number of industries in the US and around the world.

Our full range of ultra-miniature UMCX, WMCX and HMCX32 type cable assemblies let you easily connect your external antenna to a mini-PCB. These flexible micro-coax jumper cables offer operation from DC to 6 GHz and are ideal for a wide range of applications, including mobile antennas/GPS/radio systems, Wi-Fi, wireless LAN, Bluetooth, ZigBee, LTE, mini-PCI, PDA/PCS/mobile handsets and wireless communication systems such as LAN, GSM, PCS, WCDMA and UMTS.

Our range of UMCX type cable assemblies, such as the FMCA1056 RF coaxial assembly, is compatible with Hirose® U.FL™ and IPEX® MHF products. Ideal for board-to-board connectivity such as mini-PCI circuit boards, they are constructed using a flexible micro-coax, allowing them to provide a low RF connection. The FMCA1056 RF coaxial assembly is manufactured with UMCX 2.1 type cable connection on one end and UMCX 2.1 type cable connection on the other end. Built in a plug-to-plug coaxial assembly design, it has a plug gender on end one and a plug on end two.

Fairview Microwave's WMCX type ultra-miniature cable assemblies are compatible with Hirose® W.FL™, IPEX® MHFIII and other UMCX® connector and cable manufacturers. Our cable assemblies, like the FMCA1057, feature a WMCX 1.6 type plug to WMCX 1.6 equivalent plug cable 0.81mm coax. Thanks to their small footprint that allows for easy snap-on/off mating, these cable assemblies are built in a plug-to-plug coaxial assembly design. They offer a small form factor, flexible coax and provide a low profile RF connection that is perfectly suited for board-to-board connectivity.

We stock several HMCX32 type cable assemblies too, including the bestselling FMCA1058 cable assembly. Compatible with Murata® HSC™ and IPEX® MHF4 products, this cable assembly is manufactured with an HMCX32 type 1.2 cable connection on one end and an HMCX32 type 1.2 cable connection on the other end. Thanks to its flexible design and small footprint, it is built in a plug-to-plug coaxial assembly design, with a plug gender on one end and plug-on at the other that allows for easy snap-on/off mating.

Our cable assemblies feature miniature snap-on coax connectors with mated connection heights ranging from just 1.2mm to 2.5mm. They are offered in standard lengths of 6, 9 and 12 inches from stock. We also have custom length versions and special configurations (up to 40 unique types) with multiple coax options including 0.81mm, 1.13mm, 1.37mm, RG178 and doubled shielded RG178 (RG178-DS).

Many of our cable assemblies are constructed using a flexible micro-coaxial cable, have a 50 Ohm impedance and are available in both female and male types. Most cables including the UMCX 2.1, WMCX 1.6 and UMCX 2.5 equivalent can be ordered in between-series configurations with female bulkhead versions of SMA, reverse polarity SMA and Type N connectors as well as an SMA male option. These cables offer form factor and provide a low-profile RF connection perfect for board-to-board connectivity.

Fairview Microwave’s ultra-miniature UMCX, WMCX, UMCC and HMC32 type cable assemblies are 100% RF and continuity tested. Many of them are also compatible with Hirose® U.FL, W.FL, Murata® HSC, I-PEX® MHF, AMC® and WMCX® connectors, cables and adapters. Our RF coaxial cable assembly products, including custom cable assemblies for radio, antenna, RF component inter connection and more, are designed for use in production, laboratory test and measurement, defense/military and aerial antenna towers.

All our ultra-miniature UMCX, WMCX and HMCX32 equivalent cable assemblies are in stock and especially available for quicker shipment than most in the industry can provide. We also build custom in-series and between-series cable assemblies to your exact specifications.
With low or no minimum order quantities, they are ready to ship at once.

Read More
...

Our Custom Services

...
    Performance Testing

Know the performance of your ultra-miniature UMCX, WMCX & HMCX32 cable assembly’s component. Our RF performance test data includes input return loss (S11), insertion loss (S21), output return loss (S22) and isolation (S12). Tests are performed with a vector network analyzer and can be delivered in CSV, PNG or S2P file formats. Please specify your preferred file format when requesting RF performance testing.

    Cable Phase Matching

    Phase matching is performed by our highly skilled technicians. Available on many of our cable assemblies.

    Custom Cable Assemblies

    Fairview Microwave offer several standard and custom ultra-miniature UMCX, WMCX and HMCX32 equivalent cable assemblies.We have a variety of custom options including labeling, clocking, pigtails and more. Special requests are welcome and most assemblies will ship the same day you order.

    3D CAD Drawings

    We can support all your ultra-miniature UMCX, WMCX & HMCX32 cable assemblies' Printed Circuit Board (PCB) design needs with three-dimensional (3D) CAD drawings of any one of the thousands of SKUs available on our website.

    The RF Cable Designer™

    At Fairview Microwave, we understand certain projects may require a customized. With a few clicks, our RF Cable Designer easily allows you to create your own cable assembly from any combination of in-stock couplers, connectors and cables.

    Explore our RF cable designer here >>

Show More
Need quotes? Contact our Fairview Microwave technical service department for further help.
Call us at 1-800-715-4396Chat with us • Email us at sales@fairviewmicrowave.com