To our valued customers: Our offices will be closed November 25th and 26th in observance of the Thanksgiving holiday.
Live Chatting Live chat
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

SMT Electromechanical Relay Latching Switches from Fairview Microwave

Mixers IQ
  • 6 models cover broadband frequencies ranging from DC to 26 GHz
  • SPDT Designs feature Latching Actuators with long and reliable lifespans up to 5M lifecycles typical
  • Impressive Performance with very low insertion loss, high Isolation,and excellent repeatability
  • True SMT Package concept has high thermal resistance and can use a variety of solder mounting processes
  • Hot Switching capability up to 40W Average Power
  • Models are RoHS and REACH Compliant
Model No.Switch TypeFrequency
Band (GHz)
ActuatorAverage RF
Power (Watts Tp) Hot Switching
Life Cycles(typ)Max Insertion Loss (dB)MinIsolation(dB)Max VSWROperating Voltage
(Vdc)
Product Image
FMSW6413

SPDT

DC to 8

Latching

40W

5M

0.5

40

1.4:1

24

  • graph iconSPDT Latching DC to 8 GHz Electro-Mechanical Relay Switch, Hot Switching, up to 40W, 12V, 5M Lifecycles, SMT
  • graph iconSPDT Latching DC to 8 GHz Electro-Mechanical Relay Switch, Hot Switching, up to 40W, 12V, 5M Lifecycles, SMT
  • zoom iconSPDT Latching DC to 8 GHz Electro-Mechanical Relay Switch, Hot Switching, up to 40W, 12V, 5M Lifecycles, SMT

FMSW6413

FMSW6414

SPDT

DC to 8

Latching

40W

5M

0.5

40

1.4:1

12

  • graph iconSPDT Latching DC to 8 GHz Electro-Mechanical Relay Switch, Hot Switching, up to 40W, 24V, 5M Lifecycles, SMT
  • graph iconSPDT Latching DC to 8 GHz Electro-Mechanical Relay Switch, Hot Switching, up to 40W, 24V, 5M Lifecycles, SMT
  • zoom iconSPDT Latching DC to 8 GHz Electro-Mechanical Relay Switch, Hot Switching, up to 40W, 24V, 5M Lifecycles, SMT

FMSW6414

FMSW6415

SPDT

DC to 18

Latching

3W

5M

1

40

1.7:1

12

  • graph iconSPDT Latching DC to 18 GHz Electro-Mechanical Relay Switch, Hot Switching, up to 40W, 12V, 5M Lifecycles, SMT
  • graph iconSPDT Latching DC to 18 GHz Electro-Mechanical Relay Switch, Hot Switching, up to 40W, 12V, 5M Lifecycles, SMT
  • zoom iconSPDT Latching DC to 18 GHz Electro-Mechanical Relay Switch, Hot Switching, up to 40W, 12V, 5M Lifecycles, SMT

FMSW6415

FMSW6416

SPDT

DC to 18

Latching

3W

5M

1

40

1.7:1

24

  • graph iconSPDT Latching DC to 18 GHz Electro-Mechanical Relay Switch, Hot Switching, up to 40W, 24V, 5M Lifecylces, SMT
  • graph iconSPDT Latching DC to 18 GHz Electro-Mechanical Relay Switch, Hot Switching, up to 40W, 24V, 5M Lifecylces, SMT
  • zoom iconSPDT Latching DC to 18 GHz Electro-Mechanical Relay Switch, Hot Switching, up to 40W, 24V, 5M Lifecylces, SMT

FMSW6416

FMSW6417

SPDT

DC to 26

Latching

1W

5M

1.6

40

2.0:1

12

  • graph iconSPDT Latching DC to 26.5 GHz Electro-Mechanical Relay Switch, Hot Switching, up to 40W, 12V, 5M Lifecycles, SMT
  • graph iconSPDT Latching DC to 26.5 GHz Electro-Mechanical Relay Switch, Hot Switching, up to 40W, 12V, 5M Lifecycles, SMT
  • zoom iconSPDT Latching DC to 26.5 GHz Electro-Mechanical Relay Switch, Hot Switching, up to 40W, 12V, 5M Lifecycles, SMT

FMSW6417

FMSW6418

SPDT

DC to 26

Latching

1W

5M

1.6

40

2.0:1

24

  • graph iconSPDT Latching DC to 26.5 GHz Electro-Mechanical Relay Switch, Hot Switching, up to 40W, 24V, 5M Lifecycles, SMT
  • graph iconSPDT Latching DC to 26.5 GHz Electro-Mechanical Relay Switch, Hot Switching, up to 40W, 24V, 5M Lifecycles, SMT
  • zoom iconSPDT Latching DC to 26.5 GHz Electro-Mechanical Relay Switch, Hot Switching, up to 40W, 24V, 5M Lifecycles, SMT

FMSW6418

SMT Electromechanical Relay Latching Switches from Fairview Microwave

This new series of surface mount electromechanical relay switches from Fairview Microwave are all SPDT designs. Our SPDT electromechanical relay RF switches uses SMT at 50 Ohms. These SMT RF relay SPDT switches have a maximum frequency of 26 GHz and maximum average power of 40 Watts. The Fairview Microwave radio frequency SPDT SMT electromechanical relay switches are rated a control voltage of either +12V or +24V, and 2M life cycle rating. SMT SPDT electromechanical RF relay switches feature hot switching with an isolation minimum of 30 dB. SPDT electromechanical relay radio frequency switches are part of over 40,000 RF, microwave, and millimeter wave components available from Fairview Microwave. Our SPDT SMT coaxial RF relay electromechanical switches can ship worldwide the same day that it is bought as with our other available RF parts.

Click here to view our entire line of RF products.