Extensive Selection of
Our broad selection of RF/Microwave and Millimeter Wave Couplers can be used for a variety of transmission line sampling applications and are designed specifically for ease of use.
Our RF Coupler offering includes:
• Over 90 models to choose from including Directional Couplers, Power Tappers and Hybrids
• Broadband frequency coverage from 500 KHz to 60 GHz
• 1.85mm, 2.92mm, SMA and Type-N configurations
• Max power handling from 1 Watt to 600 Watts depending on model
• Coupling values from 3 dB to 30 dB depending on model
• All in-stock and available to ship immediately
Click here to view our entire line of RF products.
© 2020 Infinite Electronics, Inc. Fairview Microwave
is a registered trademark of Infinite Electronics, Inc.
sales@fairviewmicrowave.com
Toll-free: 800-715-4396
Phone: 972-649-6678
Fax: 972-649-6689