1-800-715-4396
Fairview Microwave

High Frequency Waveguide Components for Transmission Lines

Quick Connect Fixed Attenuators Available With QMA, QN or 4.3-10 Connectors
  • High frequency ranges from 90 GHz to 220 GHz in three waveguide bands
  • Waveguide sizes: WR-8, WR-6 and WR-5
  • UG-387/U mod round cover style flange
  • Large product selection available

Click on a product below for more details.

High Frequency Waveguide Components / Transmission Lines from Fairview Microwave

Fairview Microwave’s waveguide transmission line components  feature high frequencies ranging from 90 GHz to 220 GHz in three waveguide bands. Waveguide sizes include WR-8, WR-6 and WR-5 and UG-387/U mod round cover style flanges.

Our waveguide straights are available in 1", 3", 6", 9" and 12" lengths. Waveguide bends are available in 90° E-plane and 90° H-plane configurations. Waveguide twists are available in 90°, 45° right-hand and 45° left-hand configurations. Additionally, all of these high frequency waveguide components offer VSWR performance as low as 1.15:1 typical.

Fairview Microwave's high frequency waveguide straights, bends and twists are in-stock and available for immediate shipment, with no minimum order required.

 

Click here to view our entire line of RF products.

QUESTIONS?

Connect

© 2019 Infinite Electronics, Inc. Fairview Microwave

is a registered trademark of Infinite Electronics, Inc.

sales@fairviewmicrowave.com

Toll-free: 800-715-4396

Phone: 972-649-6678

Fax: 972-649-6689