1-800-715-4396
Fairview Microwave

Low PIM Cable Assemblies Using SPP-250-LLPL Plenum Cable

Low PIM Cable Assemblies Using SPP-250-LLPL Plenum Cable
  • 160 Standard Configurations In Stock
  • Low PIM < -160 dBc
  • Low Loss with Excellent VSWR
  • PIM Test Results Marked on Each Cable
  • UL910 Plenum Rated Cable
  • Extremely Flexible and Lightweight
  • Custom Cable Assemblies Shipped Same Day

Low PIM Cable Assemblies Using SPP-250-LLPL Plenum Cable from Fairview Microwave

Fairview Microwave’s Low-PIM jumper cables feature a maximum PIM level of -160 dBc and are made with UL910 plenum-rated SPP-250-LLPL cable. The PIM levels of each cable have been fully tested with the results of those tests marked on each cable. These Low-PIM cables boast a maximum operating frequency of 6 GHz and a maximum VSWR of 1.25:1 up to 2 GHz and 1.35:1 up to 6 GHz.

These Low-PIM cables are lightweight, flexible and have an operating temperature range of -55°C to +125°C and are available with 4.3-10, 7/16 DIN, Type N, 4.1-9.5 mini-DIN , QMA and SMA connector combinations, including right-angle connectors. Typical applications for these Low-PIM cables assemblies include multi-carrier communication systems, indoor wireless systems, distributed antenna systems (DAS) and PIM testing applications.

These Low-PIM cables are offered in custom lengths and connector combinations with same day shipping!

Click here to view our entire line of RF products.

QUESTIONS?

Connect

© 2019 Infinite Electronics, Inc. Fairview Microwave

is a registered trademark of Infinite Electronics, Inc.

sales@fairviewmicrowave.com

Toll-free: 800-715-4396

Phone: 972-649-6678

Fax: 972-649-6689