High Frequency RF Terminations
All Available for Same-Day Shipping!
Model No.
Frequency
Range
(GHz)
Max Power
(W)
VSWR
(Max)
Connector
Type
Connector
Gender
With
Chain
ECCN
Product
Image
FMTR1100 | DC to 67 | 1 | 1.6:1 | 1.85mm | Male | EAR99 |
|
|
|||
FMTR1101 | DC to 67 | 1 | 1.6:1 | 1.85mm | Male | Yes | EAR99 |
|
|
||
FMTR1102 | DC to 67 | 1 | 1.6:1 | 1.85mm | Female | EAR99 |
|
|
|||
FMTR1103 | DC to 50 | 1 | 1.2:1 | 2.4mm | Male | EAR99 |
|
|
|||
FMTR1104 | DC to 50 | 1 | 1.2:1 | 2.4mm | Male | Yes | EAR99 |
|
|
||
FMTR1105 | DC to 50 | 1 | 1.2:1 | 2.4mm | Female | EAR99 |
|
|
|||
FMTR1106 | DC to 40 | 1 | 1.15:1 | 2.92mm | Male | EAR99 |
|
|
|||
FMTR1107 | DC to 40 | 1 | 1.15:1 | 2.92mm | Male | Yes | EAR99 |
|
|
||
FMTR1108 | DC to 40 | 1 | 1.15:1 | 2.92mm | Female | EAR99 |
|
|
|||
FMTR1109 | DC to 34.5 | 1 | 1.15:1 | 3.5mm | Male | EAR99 |
|
|
|||
FMTR1110 | DC to 34.5 | 1 | 1.25:1 | 3.5mm | Male | EAR99 |
|
|
|||
FMTR1111 | DC to 34.5 | 1 | 1.15:1 | 3.5mm | Female | EAR99 |
|
|
|||
FMTR1112 | DC to 34.5 | 1 | 1.25:1 | 3.5mm | Female | EAR99 |
|
|
|||
FMTR1113 | DC to 18 | 1 | 1.15:1 | SMP | Female | EAR99 |
|
|
|||
FMTR1114 | DC to 27 | 1 | 1.2:1 | SMP | Female | EAR99 |
|
|
|||
FMTR1115 | DC to 40 | 1 | 1.2:1 | SMP | Female | EAR99 |
|
|
|||
FMTR1116 | DC to 40 | 1 | 1.3:1 | SMP | Female | EAR99 |
|
|
|||
FMTR1117 | DC to 18 | 1 | 1.15:1 | Mini SMP | Female | EAR99 |
|
|
|||
FMTR1118 | DC to 27 | 1 | 1.2:1 | Mini SMP | Female | EAR99 |
|
|
|||
FMTR1119 | DC to 40 | 1 | 1.2:1 | Mini SMP | Female | EAR99 |
|
|
|||
FMTR1120 | DC to 50 | 1 | 1.4:1 | Mini SMP | Female | EAR99 |
|
|
|||
High Frequency RF Terminations from Fairview Microwave
Fairview Microwave's high frequency terminations are used to terminate coax cables, multicoupling devices and test equipment across a variety of applications. These RF loads have operating frequency range up to 67GHz with 1.85mm, 2.4mm, 3.5mm, SMP and mini-SMP connectorized designs. These high frequency terminations are well suited to satellite communications, radar, wireless communications, test instrumentation, and lab environments, among other applications.
High frequency RF terminations from Fairview Microwave are in-stock and available for same-day shipping!
Model No.
Frequency
Range
(GHz)
Max Power
(W)
VSWR
(Max)
Connector
Type
Connector
Gender
With
Chain
ECCN
Product
Image
Click here to view our entire line of RF products.
© Infinite Electronics, Inc. Fairview Microwave
is a registered trademark of Infinite Electronics, Inc.
sales@fairviewmicrowave.com
Toll-free: 800-715-4396
Phone: 972-649-6678
Fax: 972-649-6689