1-800-715-4396
Fairview Microwave

1.85mm to 2.4mm

RA 1.85mm Male to 2.4mm Male Adapter

RA 1.85mm Male to 2.4mm Male Adapter

Click to open:
SM3840
RA 1.85mm Female to 2.4mm Male Adapter

RA 1.85mm Female to 2.4mm Male Adapter

Click to open:
SM3841
RA 1.85mm Female to 2.4mm Female Adapter

RA 1.85mm Female to 2.4mm Female Adapter

Click to open:
SM3842
RA 1.85mm Male to 2.4mm Female Adapter

RA 1.85mm Male to 2.4mm Female Adapter

Click to open:
SM3843

High Frequency

Right Angle Adapters

Released by Fairview Microwave

• Passivated Stainless Steel Construction

• Gold Plated Beryllium Copper Center Contacts

• Operation limited by lowest frequency connector

• 1.85mm, 2.4mm, 2.92mm, and 3.5mm configurations

• Compliments our already extensive line of right angle adapters

Click on the links

for additional details

1.85mm to 2.92mm

RA 1.85mm Male to 2.92mm Male Adapter

RA 1.85mm Male to 2.92mm Male Adapter

Click to open:
SM3844
RA 1.85mm Female to 2.92mm Male Adapter

RA 1.85mm Female to 2.92mm Male Adapter

Click to open:
SM3845
RA 1.85mm Female to 2.92mm Female Adapter

RA 1.85mm Female to 2.92mm Female Adapter

Click to open:
SM3846
RA 1.85mm Male to 2.92mm Female Adapter

RA 1.85mm Male to 2.92mm Female Adapter

Click to open:
SM3847

2.92mm to 3.5mm

RA 2.92mm Male to 3.5mm Male Adapter

RA 2.92mm Male to 3.5mm Male Adapter

Click to open:
SM3260
RA 2.92mm Female to 3.5mm Male Adapter

RA 2.92mm Female to 3.5mm Male Adapter

Click to open:
SM3261
RA 2.92mm Female to 3.5mm Female Adapter

RA 2.92mm Female to 3.5mm Female Adapter

Click to open:
SM3262
RA 2.92mm Male to 3.5mm Female Adapter

RA 2.92mm Male to 3.5mm Female Adapter

Click to open:
SM3263

3.5mm to 3.5mm

RA 3.5mm Male to 3.5mm Male Adapter

RA 3.5mm Male to 3.5mm Male Adapter

Click to open:
SM3300
RA 3.5mm Male to 3.5mm Female Adapter

RA 3.5mm Male to 3.5mm Female Adapter

Click to open:
SM3301
RA 3.5mm Female to 3.5mm Female Adapter

RA 3.5mm Female to 3.5mm Female Adapter

Click to open:
SM3302

High Frequency Right Angle Adapters

Fairview introduces an expanded line of In-Series and Between-Series high frequency right angle adapters.  These new adapters compliment Fairview’s already extensive line of right angle adapters including In-Series and Between-Series configurations of SMA, BNC, TNC, N, 7/16, 10-32, LC, SC, MHV, SHV, QMA, UHF, and miniUHF, including several with reverse polarity.

Click here to view our entire line of RF products.

QUESTIONS?

Connect

© 2020 Infinite Electronics, Inc. Fairview Microwave

is a registered trademark of Infinite Electronics, Inc.

sales@fairviewmicrowave.com

Toll-free: 800-715-4396

Phone: 972-649-6678

Fax: 972-649-6689