Double Ridge Waveguide Components from Fairview Microwave
Fairview Microwave’s double ridge waveguide components consist of 28 models that include WRD-180, WRD-650 and WRD-750 sizes. Product options include double ridge straight sections, bends and twist configurations as well as a series of double ridge waveguide-to-coax adapters. These transmission line components deliver superior RF performance, cover wider frequency bands and offer lower cut-off frequencies compared to conventional rectangular waveguide WRD-180(18-40GHz), WRD-650 (6.5 to 18 GHz), WRD-750 (7.5 to 18 GHz) sizes. Fairview’s double ridge waveguide components are in-stock and are available for same-day shipping.
Click here to view our entire line of RF products.