1-800-715-4396
Fairview Microwave
  • Max. input power 30 W for wideband operating frequencies up to 6 GHz
  • Max. input power 20 W for operating frequencies in the millimeter-wave bands
  • Operating temperature range, -45 to 85 degree C
  • Low insertion loss and VSWR as low as 1.3:1

2-way and 4-way input RF power dividers for your immediate 5G project needs are in-stock
at Fairview Microwave and available to ship same day.

5G RF Components
In-Stock and Shipped Same Day

5G RF Power Dividers

5G RF Power Dividers

All Available for Same-Day Shipping!

Click on a product below to learn more

  2-Way 6 GHz SMA Power Divider
2-Way 6 GHz SMA Power Divider

Click to open:
FMDV1053

 
  4-Way 6 GHz Type-N Power Divider
4-Way 6 GHz Type-N Power Divider

Click to open:
FMDV1050

 
  2-Way 40 GHz 2.92 mm Power Divider
2-Way 40 GHz 2.92 mm Power Divider

Click to open:
FMDV1064

 
  2-Way 40 GHz 2.92 mm Power Divider
2-Way 40 GHz 2.92 mm Power Divider

Click to open:
FMDV1065

 
  4-Way 40 GHz 2.92 mm Power Divider
4-Way 40 GHz 2.92 mm Power Divider

Click to open:
FMDV1069

 

5G Power Dividers from Fairview Microwave

Fairview Microwave offers a series of 2-way and 4-way power dividers that operate with a maximum input power of 30 watts in the sub-6 GHz band or with a maximum input power of 20 watts in millimeter-wave bands. These power dividers support the full operating temperature range of -45 to 85 degree C, and they provide low insertion loss and VSWR as low as 1.3:1. Fairview’s 5G RF power dividers are in-stock and ready for same-day shipment!

Click here to view our entire line of RF products.

QUESTIONS?

Connect

© 2020 Infinite Electronics, Inc. Fairview Microwave

is a registered trademark of Infinite Electronics, Inc.

sales@fairviewmicrowave.com

Toll-free: 800-715-4396

Phone: 972-649-6678

Fax: 972-649-6689