- 5G RF Millimeter-Wave Waveguide Antennas from Fairview Microwave
A selection of high-frequency, high-performance RF waveguide antennas for your next 5G project
are in-stock at Fairview Microwave and available to ship today.
All Available for Same-Day Shipping!
Click on a product below to learn more
Standard Gain Horn, 26.5 GHz to 40 GHz, WR-28, 20 dBi Nominal Gain | |
Click to open:
|
|
Standard Gain Horn, 26.5 GHz to 40 GHz, WR-28, 15 dBi Nominal Gain | |
Click to open:
|
|
Standard Gain Horn, 26.5 GHz to 40 GHz, WR-28, 10 dBi Nominal Gain | |
Click to open:
|
|
Standard Gain Horn, 22 GHz to 33 GHz, WR-34, 20 dBi Nominal Gain | |
Click to open:
|
|
Fairview Microwave offers a selection of gain horn antennas with operating frequencies in the millimeter-wave bands for 5G wireless applications. The gain for these 5G antennas ranges from 10 to 20 dBi, depending on the model. Fairview’s millimeter-wave waveguide antennas are in-stock and ready for same-day shipment!
Click here to view our entire line of RF products.
© 2020 Infinite Electronics, Inc. Fairview Microwave
is a registered trademark of Infinite Electronics, Inc.
sales@fairviewmicrowave.com
Toll-free: 800-715-4396
Phone: 972-649-6678
Fax: 972-649-6689