1-800-715-4396
Fairview Microwave

Reliable RF fixed attenuator options for your 5G application are in-stock
at Fairview Microwave and ready to ship today.

5G RF Components
In-Stock and Shipped Same Day

5G RF Fixed Attenuators

  • Wide range of attenuation levels
  • Rated up to 2 W
  • Max. operating frequencies up to 6 GHz and millimeter-wave bands
  • Rugged stainless steel packaging
  • SMA and 2.92 mm connector series
5G RF Fixed Attenuators

All Available for Same-Day Shipping!

Click on a product below to learn more

5G RF Fixed Attenuators from Fairview Microwave

Fairview Microwave’s fixed attenuators for 5G applications offer a variety of attenuation levels. They are rated to 2 watts, with maximum operating frequencies in the sub-6 GHz and millimeter-wave bands. These fixed attenuators offer stainless steel construction and are available with 2.92 mm and SMA connectors. Fairview’s 5G RF fixed attenuators are in-stock and ready for same-day shipment!

Click here to view our entire line of RF products.

QUESTIONS?

Connect

© 2020 Infinite Electronics, Inc. Fairview Microwave

is a registered trademark of Infinite Electronics, Inc.

sales@fairviewmicrowave.com

Toll-free: 800-715-4396

Phone: 972-649-6678

Fax: 972-649-6689