- 110 GHz Flexible 1.0mm VNA Cables
Operating
to 110 GHz
110 GHz VNA Cables with 1.0mm Male to 1.0mm Male
Precision 1.0mm Male to 1.0mm Male Cable FM-TC110 Coax in 6 Inch and RoHS Compliant | |
Click to open:
|
|
Precision 1.0mm Male to 1.0mm Male Cable FM-TC110 Coax in 12 Inch and RoHS Compliant | |
Click to open:
|
|
110 GHz VNA Cables with 1.0mm Male to 1.0mm Female
Precision 1.0mm Male to 1.0mm Female Cable FM-TC110 Coax in 6 Inch and RoHS Compliant | |
Click to open:
|
|
Precision 1.0mm Male to 1.0mm Female Cable FM-TC110 Coax in 12 Inch and RoHS Compliant | |
Click to open:
|
|
Fairview’s flexible, high-performance VNA test cables operate at up to 110 GHz and deliver precise test results using coaxial cable and 1.0mm stainless steel connector interfaces. The coax cable is covered by a non-conductive Nomex®, light-duty armored outer sleeve that protects the small, 0.27-inch diameter VNA cable and improves durability during flexure. These VNA cables feature 50 Ohm impedance, excellent phase/amplitude stability under flexure and a maximum VSWR of 1.5:1.
These flexible 1.0 mm VNA test cables operate over a wide temperature range from -65°C to +125°C. Additionally, these vector network analyzer cables are RoHS and REACH compliant, and the assemblies are fully tested and are shipped with serialized test data. These new VNA cables are available in standard 6-inch and 12-inch lengths with male-to-male or male-to-female configurations off-the-shelf.
These VNA test cables cables are designed to provide precision results for Vector Network Analyzer (VNA) testing, automotive radar testing, semiconductor probe testing, and military radar testing. These VNA cables are perfect for use in radar, test bench, millimeter wave radio and microwave radio applications.
Click here to view our entire line of RF products.
© 2020 Infinite Electronics, Inc. Fairview Microwave
is a registered trademark of Infinite Electronics, Inc.
sales@fairviewmicrowave.com
Toll-free: 800-715-4396
Phone: 972-649-6678
Fax: 972-649-6689