N Female (Jack) Termination (Load) 300 Watts High Power to 3 GHz, 1.3 VSWR

Product SKU: FMTR1010

N Female (Jack) Termination (Load) 300 Watts High Power to 3 GHz, 1.3 VSWR high resolution
  • N Female (Jack) Termination (Load) 300 Watts High Power to 3 GHz, 1.3 VSWR zoom
Pricing Table
QUANTITYPRICE
1-9$519.16
10-24$493.20
25-49$467.24
50+Call
For larger quantities, please call for quote.
All Prices are in US Dollars and do not include duties
Add to Cart
Available Quantity:10
Quantity:  

N Female (Jack) Termination (Load) 300 Watts High Power to 3 GHz, 1.3 VSWR

RF load / termination (also known as a dummy load) part number FMTR1010 from Fairview Microwave is just part of a wide selection of coaxial terminator products supplied for radio, antenna and other types of RF components for typical use, production, laboratory test and measurement, defense / military, etc. which are specifically made ready for quick shipment. Our coaxial radio requency load termination is manufactured in a RF load design with N connector. This N RF load is a female gender.

N female RF load from Fairview Microwave is 50 Ohm impedance and is rated for a maximum frequency of 3 GHz . Dummy load / RF termination part number FMTR1010 has a maximum input power of 300 Watts and a maximum VSWR of 1.3:1. Additional female N RF load specs for this component can be found on its radio frequency termination load PDF specifications datasheet above.

Fairview Microwave is where to buy a RF load/termination for quick shipment worldwide because this is only one of more than a million RF parts/components we have available. We also stock a wide selection of other coaxial dummy load termination products that will ship the same day. RF / microwave and millimeter wave load components for radio, antenna, other types of RF component connections in typical use, production, test and measurement labs, military / defense, etc. are in stock and also ship same day from our warehouse.