Radius RA SMA Female to SMA Female Adapter with Gold Plated Stainless Steel Body

Product SKU: FMAD1195

Radius RA SMA Female to SMA Female Adapter with Gold Plated Stainless Steel Body high resolution
  • Radius RA SMA Female to SMA Female Adapter with Gold Plated Stainless Steel Body zoom
Pricing Table
QUANTITYPRICE
1-24$78.45
25-49$74.53
50-99$70.61
100-249$67.47
250+Call
For larger quantities, please call for quote.
All Prices are in US Dollars and do not include duties
Add to Cart
Available Quantity:42
Quantity:  

Radius RA SMA Female to SMA Female Adapter with Gold Plated Stainless Steel Body

SMA adapter FMAD1195 from Fairview Microwave is part of a very large selection of in-stock interconnect RF components. Our SMA to SMA adapter is a coaxial adapter design with a 50 Ohm impedance. This 50 Ohm SMA adapter is manufactured to precise RF adapter specifications and has a maximum VSWR of 1.25:1.

SMA to SMA adapter is constructed with female gender on side 1 and female on side 2. FMAD1195 SMA female to SMA female coaxial adapter from Fairview is a radius right angle body style. This radius right angle SMA connector adapter is a 90 degree swept elbow adapter design.

Fairview female SMA to female SMA adapter is part of over one million RF, microwave and millimeter wave components in stock. Our radius right angle SMA adapter is ready for same day purchase and shipping worldwide. We also stock and/or custom build SMA coaxial cables that ship quickly from our facility for all your RF adapter component needs.