Live Chatting Live chat
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

RA UMCX Male to SMA Female Bulkhead Cable .0118 Coax in 6 Inch

SKU: SCC0205A-06
Cable length
DISCONTINUED PRODUCT
Replaced By: FMCA1001-6
Key Specifications
Key Specifications.
Connector Series 1UMCX
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Right Angle
Connector Mount Method 1None
Connector Impedance 150
Connector Series 2SMA
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2Bulkhead
Connector Impedance 250
RF Cable Part Number0.118
RF Cable Type.0118
RF Cable Impedance50
Length6 inches
Description

RA UMCX Male to SMA Female Bulkhead Cable .0118 Coax in 6 Inch

RF cable assembly part number SCC0205A-06 RA UMCX male to SMA female bulkhead cable .0118 coax in 6 inch from Fairview Microwave is one of a huge selection of coaxial cables for radio, antenna and interconnect with RF components. Fairview Microwave RF coaxial cable assembly products are designed for typical use, production, laboratory test and measurement, defense / military, aerial antenna towers, etc. RA UMCX male to SMA female bulkhead cable .0118 coax in 6 inch, like our other coaxial cable assemblies, is specifically ready for quicker shipment than most in the industry can provide.

This Fairview Microwave RF coaxial assembly is manufactured with UMCX cable connection on one end and a SMA cable connection on the other end. Our UMCX cable assembly has a male gender on end one and female on end two. UMCX cable SCC0205A-06 is built in a male to female coaxial assembly design and will ship quickly after the purchase.

Fairview UMCX male to SMA female cable assembly SCC0205A-06 is built with INVALID ALIAS LOOKUP FOR *0.118* coax and it is a flexible design. Our UMCX cable assembly is manufactured with right angle 50 Ohm UMCX to 50 Ohm SMA cable connectors and has a 50 Ohm impedance for the cable. RF specs for this UMCX right angle male to SMA female bulkhead cable can be found on its specifications datasheet PDF above. Keep in mind that SCC0205A-06 can also be used as a SMA female to UMCX male cable because the assembly operates in both directions.

UMCX right angle male to SMA female bulkhead coaxial cable assembly is just one of more than a million RF parts we have available. Fairview Microwave is where to buy a high quality UMCX to SMA cable assembly for quick shipment worldwide. We also have a wide selection of other low to high frequency coaxial cables that will ship quickly from our United States warehouse. Because Fairview is one of a few RF, microwave and millimeter wave cable assembly suppliers with rapid shipping, many variations of UMCX cable assemblies can also be built and shipped quickly as well. Custom cable assemblies for radio, antenna, RF component inter connection and more for production, test and measurement labs, military / defense, aerospace, telecom and other RF applications for cables can be easily built.