Live Chatting Live chat
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

RA SMC Plug (Male) to BNC Female (Jack) Bulkhead Cable M17/113-RG316 Coax Up To 3 GHz in 36 Inch

SKU: FMC2838316-36
Cable length
OR
*Lengths are rounded up to the nearest quarter inch or centimeter respectively.
Pricing
QUANTITYPRICE
1-24$65.49
25-49$62.22
50-99$58.94
100-249$56.32
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 410
Same day Shipping
Same-Day Shipping
Order in the next
Key Specifications
Key Specifications.
Connector Series 1SMC
Connector Gender 1Plug
Connector Polarity 1Standard
Connector Angle 1Right Angle
Connector Mount Method 1None
Connector Impedance 150
Connector Series 2BNC
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2Bulkhead
Connector Impedance 250
RF Cable Part NumberM17/113-RG316
RF Cable TypeM17/113-RG316
RF Cable Impedance50
Length36 inches
Description

RA SMC Plug (Male) to BNC Female (Jack) Bulkhead Cable M17/113-RG316 Coax Up To 3 GHz in 36 Inch

RF cable assembly part number FMC2838316-36 RA SMC plug (male) to BNC female (jack) bulkhead cable M17/113-RG316 coax up to 3 GHz in 36 inch from Fairview Microwave is one of a huge selection of coaxial cables for radio, antenna and interconnect with RF components. Fairview Microwave RF coaxial cable assembly products are designed for typical use, production, laboratory test and measurement, defense / military, aerial antenna towers, etc. RA SMC plug (male) to BNC female (jack) bulkhead cable M17/113-RG316 coax up to 3 GHz in 36 inch, like our other coaxial cable assemblies, is specifically ready for quicker shipment than most in the industry can provide.

This Fairview Microwave RF coaxial assembly is manufactured with SMC cable connection on one end and a BNC cable connection on the other end. Our SMC cable assembly has a plug gender on end one and female on end two. SMC cable FMC2838316-36 is built in a plug to female coaxial assembly design and will ship quickly after the purchase.

Fairview SMC plug to BNC female cable assembly FMC2838316-36 is built with M17/113-RG316 coax and it is a flexible design. Our SMC cable assembly is manufactured with right angle 50 Ohm SMC to 50 Ohm BNC cable connectors and has a 50 Ohm impedance for the cable. RF specs for this SMC right angle plug to BNC female bulkhead cable can be found on its specifications datasheet PDF above. Keep in mind that FMC2838316-36 can also be used as a BNC female to SMC plug cable because the assembly operates in both directions.

SMC right angle plug to BNC female bulkhead coaxial cable assembly is just one of more than a million RF parts we have available. Fairview Microwave is where to buy a high quality SMC to BNC cable assembly for quick shipment worldwide. We also have a wide selection of other low to high frequency coaxial cables that will ship quickly from our United States warehouse. Because Fairview is one of a few RF, microwave and millimeter wave cable assembly suppliers with rapid shipping, many variations of SMC cable assemblies can also be built and shipped quickly as well. Custom cable assemblies for radio, antenna, RF component inter connection and more for production, test and measurement labs, military / defense, aerospace, telecom and other RF applications for cables can be easily built.