RA SMA Male to SMA Male cables are available from Fairview Microwave in standard or custom lengths with a variety of the most popular connector and coax options. Our RA SMA Male to SMA Male cables connector 2 series standard options include: SMA in straight designs and with male genders. In stock right angle SMA male to SMA male cable assemblies are available using 0.086, FM086FLEX, FM141FLEX, FM-160FLEX, FM-F086, FM-F141, FM-SR086TB, FM-SR086TBJ, FM-SR141TB, FM-SR141TBJ, FM-SR405FL, HF086, LL142, LL160, LL335i, LMR-100A, LMR-195, LMR-200, LMR-240, M17/113-RG316, M17/119-RG174, M17/128-RG400, M17/28-RG058, M17/60-RG142, M17/84-RG223, RG-142, RG-174, RG316, RG-316, RG316-DS, RG-405, RG-58 and SPP-250-LLPL coax.
Fairview Microwave right angle SMA male to SMA male cable assemblies can be purchased and shipped the same day from a large inventory of RF connector and coax types. If you require a custom right angle SMA male to SMA male cable assembly configuration not found on our website, we will create it for you; simply contact our technical service department for assistance. Even custom RA SMA Male to SMA Male cable assemblies are built and will ship the same day worldwide as does the rest of our in-stock inventory.