RA SMA Male (Plug) to BNC Male (Plug) Cable RG-174 Coax Up To 1 GHz in 24 Inch

Product SKU: FMC0408174-24

RA SMA Male (Plug) to BNC Male (Plug) Cable RG-174 Coax Up To 1 GHz in 24 Inch high resolution
  • RA SMA Male (Plug) to BNC Male (Plug) Cable RG-174 Coax Up To 1 GHz in 24 Inch zoom
Standard Length
--- or ---
Custom Length
*Lengths are rounded up to the nearest quarter inch or centimeter respectively.

Pricing Table
QUANTITYPRICE
1-24$55.44
25-49$52.67
50-99$49.90
100-249$47.68
250+Call
For larger quantities, please call for quote.
All Prices are in US Dollars and do not include duties
Add to Cart
Available Quantity:2,506
Quantity:  
This item may be subject to an additional Tariff Surcharge of 5.0% each for US customers, which will be applied at checkout.

RA SMA Male (Plug) to BNC Male (Plug) Cable RG-174 Coax Up To 1 GHz in 24 Inch

RF cable assembly part number FMC0408174-24 RA SMA male (plug) to BNC male (plug) cable RG-174 coax up to 1 GHz in 24 inch from Fairview Microwave is one of a huge selection of coaxial cables for radio, antenna and interconnect with RF components. Fairview Microwave RF coaxial cable assembly products are designed for typical use, production, laboratory test and measurement, defense / military, aerial antenna towers, etc. RA SMA male (plug) to BNC male (plug) cable RG-174 coax up to 1 GHz in 24 inch, like our other coaxial cable assemblies, is specifically ready for quicker shipment than most in the industry can provide.

This Fairview Microwave RF coaxial assembly is manufactured with SMA cable connection on one end and a BNC cable connection on the other end. Our SMA cable assembly has a male gender on end one and male on end two. SMA cable FMC0408174-24 is built in a male to male coaxial assembly design and will ship quickly after the purchase.

Fairview SMA male to BNC male cable assembly FMC0408174-24 is built with RG174 coax and it is a flexible design. Our SMA cable assembly is manufactured with right angle 50 Ohm SMA to 50 Ohm BNC cable connectors and has a 50 Ohm impedance for the cable. RF specs for this SMA right angle male to BNC male cable can be found on its specifications datasheet PDF above. Keep in mind that FMC0408174-24 can also be used as a BNC male to SMA male cable because the assembly operates in both directions.

SMA right angle male to BNC male coaxial cable assembly is just one of more than a million RF parts we have available. Fairview Microwave is where to buy a high quality SMA to BNC cable assembly for quick shipment worldwide. We also have a wide selection of other low to high frequency coaxial cables that will ship quickly from our United States warehouse. Because Fairview is one of a few RF, microwave and millimeter wave cable assembly suppliers with rapid shipping, many variations of SMA cable assemblies can also be built and shipped quickly as well. Custom cable assemblies for radio, antenna, RF component inter connection and more for production, test and measurement labs, military / defense, aerospace, telecom and other RF applications for cables can be easily built.