To our valued customers: you may experience delays in product shipment due to the global disruption to computer-based systems.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

RA QMA Male to RA QMA Male Cable LMR-240 Coax in 120 Inch with Times Microwave Connectors

SKU: FMC2323240-120
Cable length
OR
*Lengths are rounded up to the nearest quarter inch or centimeter respectively.
Pricing
QUANTITYPRICE
1-24$125.99
25-49$119.69
50-99$113.39
100-249$108.35
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 90
Same day Shipping
Same-Day Shipping
Order in the next
Key Specifications
Key Specifications.
Connector Series 1QMA
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Right Angle
Connector Mount Method 1None
Connector Impedance 150
Connector Series 2QMA
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 250
RF Cable Part NumberLMR-240
RF Cable TypeLMR-240
RF Cable Impedance50
Length120 inches
Description

RA QMA Male to RA QMA Male Cable LMR-240 Coax in 120 Inch with Times Microwave Connectors

RF cable assembly part number FMC2323240-120 RA QMA male to RA QMA male cable LMR-240 coax in 120 inch with Times Microwave connectors from Fairview Microwave is one of a huge selection of coaxial cables for radio, antenna and interconnect with RF components. Fairview Microwave RF coaxial cable assembly products are designed for typical use, production, laboratory test and measurement, defense / military, aerial antenna towers, etc. RA QMA male to RA QMA male cable LMR-240 coax in 120 inch with Times Microwave connectors, like our other coaxial cable assemblies, is specifically ready for quicker shipment than most in the industry can provide.

This Fairview Microwave RF coaxial assembly is manufactured with QMA cable connection on one end and a QMA cable connection on the other end. Our QMA cable assembly has a male gender on end one and male on end two. QMA cable FMC2323240-120 is built in a male to male coaxial assembly design and will ship quickly after the purchase.

Fairview QMA male to QMA male cable assembly FMC2323240-120 is built with LMR-240 coax and it is a flexible design. Our QMA cable assembly is manufactured with right angle 50 Ohm QMA to right angle 50 Ohm QMA cable connectors and has a 50 Ohm impedance for the cable. RF specs for this QMA right angle male to QMA right angle male cable can be found on its specifications datasheet PDF above.

QMA right angle male to QMA right angle male coaxial cable assembly is just one of more than a million RF parts we have available. Fairview Microwave is where to buy a high quality QMA to QMA cable assembly for quick shipment worldwide. We also have a wide selection of other low to high frequency coaxial cables that will ship quickly from our United States warehouse. Because Fairview is one of a few RF, microwave and millimeter wave cable assembly suppliers with rapid shipping, many variations of QMA cable assemblies can also be built and shipped quickly as well. Custom cable assemblies for radio, antenna, RF component inter connection and more for production, test and measurement labs, military / defense, aerospace, telecom and other RF applications for cables can be easily built.


* LMR™ is a trademark of Times Microwave Systems.