RA MMCX Plug (Male) to MMCX Jack (Female) Cable M17/113-RG316 Coax Up To 3 GHz in 36 Inch

Product SKU: FMC1924316-36

RA MMCX Plug (Male) to MMCX Jack (Female) Cable M17/113-RG316 Coax Up To 3 GHz in 36 Inch high resolution
  • RA MMCX Plug (Male) to MMCX Jack (Female) Cable M17/113-RG316 Coax Up To 3 GHz in 36 Inch zoom
Standard Length
--- or ---
Custom Length
*Lengths are rounded up to the nearest quarter inch or centimeter respectively.

Pricing Table
QUANTITYPRICE
1-24$43.77
25-49$41.58
50-99$39.39
100-249$37.64
250+Call
For larger quantities, please call for quote.
All Prices are in US Dollars and do not include duties
Add to Cart
Available Quantity:312
Quantity:  

RA MMCX Plug (Male) to MMCX Jack (Female) Cable M17/113-RG316 Coax Up To 3 GHz in 36 Inch

RF cable assembly part number FMC1924316-36 RA MMCX plug (male) to MMCX jack (female) cable M17/113-RG316 coax up to 3 GHz in 36 inch from Fairview Microwave is one of a huge selection of coaxial cables for radio, antenna and interconnect with RF components. Fairview Microwave RF coaxial cable assembly products are designed for typical use, production, laboratory test and measurement, defense / military, aerial antenna towers, etc. RA MMCX plug (male) to MMCX jack (female) cable M17/113-RG316 coax up to 3 GHz in 36 inch, like our other coaxial cable assemblies, is specifically ready for quicker shipment than most in the industry can provide.

This Fairview Microwave RF coaxial assembly is manufactured with MMCX cable connection on one end and a MMCX cable connection on the other end. Our MMCX cable assembly has a plug gender on end one and jack on end two. MMCX cable FMC1924316-36 is built in a plug to jack coaxial assembly design and will ship quickly after the purchase.

Fairview MMCX plug to MMCX jack cable assembly FMC1924316-36 is built with M17/113-RG316 coax and it is a flexible design. Our MMCX cable assembly is manufactured with right angle 50 Ohm MMCX to 50 Ohm MMCX cable connectors and has a 50 Ohm impedance for the cable. RF specs for this MMCX right angle plug to MMCX jack cable can be found on its specifications datasheet PDF above. Keep in mind that FMC1924316-36 can also be used as a MMCX jack to MMCX plug cable because the assembly operates in both directions.

MMCX right angle plug to MMCX jack coaxial cable assembly is just one of more than a million RF parts we have available. Fairview Microwave is where to buy a high quality MMCX to MMCX cable assembly for quick shipment worldwide. We also have a wide selection of other low to high frequency coaxial cables that will ship quickly from our United States warehouse. Because Fairview is one of a few RF, microwave and millimeter wave cable assembly suppliers with rapid shipping, many variations of MMCX cable assemblies can also be built and shipped quickly as well. Custom cable assemblies for radio, antenna, RF component inter connection and more for production, test and measurement labs, military / defense, aerospace, telecom and other RF applications for cables can be easily built.