Snap-On RA MMBX Plug to RA MMCX Plug Cable M17/113-RG316 Coax with LF Solder, Heat Shrink

Product SKU: FMC00473/0001

Snap-On RA MMBX Plug to RA MMCX Plug Cable M17/113-RG316 Coax with LF Solder, Heat Shrink
Custom Length
*Lengths are rounded up to the nearest quarter inch or centimeter respectively.

Snap-On RA MMBX Plug to RA MMCX Plug Cable M17/113-RG316 Coax with LF Solder, Heat Shrink

RF cable assembly part number FMC00473/0001 snap-on RA MMBX plug to RA MMCX plug cable M17/113-RG316 coax with LF solder, heat shrink from Fairview Microwave is one of a huge selection of coaxial cables for radio, antenna and interconnect with RF components. Fairview Microwave RF coaxial cable assembly products are designed for typical use, production, laboratory test and measurement, defense / military, aerial antenna towers, etc. Snap-on RA MMBX plug to RA MMCX plug cable M17/113-RG316 coax with LF solder, heat shrink, like our other coaxial cable assemblies, is specifically ready for quicker shipment than most in the industry can provide.

This Fairview Microwave RF coaxial assembly is manufactured with MMBX cable connection on one end and a MMCX cable connection on the other end. Our MMBX cable assembly has a plug gender on end one and plug on end two. MMBX cable FMC00473/0001 is built in a plug to plug coaxial assembly design and will ship quickly after the purchase.

Fairview MMBX plug to MMCX plug cable assembly FMC00473/0001 is built with M17/113-RG316 coax and it is a flexible design. Our MMBX cable assembly is manufactured with right angle 50 Ohm MMBX to right angle 50 Ohm MMCX cable connectors and has a 50 Ohm impedance for the cable. RF specs for this MMBX right angle plug to MMCX right angle plug cable can be found on its specifications datasheet PDF above. Keep in mind that FMC00473/0001 can also be used as a MMCX plug to MMBX plug cable because the assembly operates in both directions.

MMBX right angle plug to MMCX right angle plug coaxial cable assembly is just one of more than a million RF parts we have available. Fairview Microwave is where to buy a high quality MMBX to MMCX cable assembly for quick shipment worldwide. We also have a wide selection of other low to high frequency coaxial cables that will ship quickly from our United States warehouse. Because Fairview is one of a few RF, microwave and millimeter wave cable assembly suppliers with rapid shipping, many variations of MMBX cable assemblies can also be built and shipped quickly as well. Custom cable assemblies for radio, antenna, RF component inter connection and more for production, test and measurement labs, military / defense, aerospace, telecom and other RF applications for cables can be easily built.