QN attenuators fixed (also known as quick lock attenuator) from Fairview Microwave ship same-day globally from our ISO registered facility. Fairview Microwave QN attenuator fixed coaxial series supports a maximum attenuation level of 0 decibel (dB) with 50 Ohm impedance and is in-stock regularly. Our high-quality 50 Ohm QN attenuators category with 0dB (decibel) max. are manufactured with QN connector out. This QN to QN fixed attenuator series includes male (plug) in and female (jack) out genders. 3 GHz maximum frequency QN attenuator series at 0 dB can be ordered even late in the day for same-day shipping worldwide. Fairview Microwave expert technical support and a knowledgeable sales team can answer your 0 dB QN attenuator male (plug) / female (jack) questions and help with your purchases.
Fairview Microwave provides a wide range of high, medium and low power attenuators for RF, microwave and millimeter wave applications, this male (plug) QN attenuator series at 0dB fixed are built to provide 1 Watt maximum input power. Our fixed 1 Watt QN attenuators at 0 dB attenuation maximum have various body material and plating. The Fairview Microwave website product pages are where to find our 0 dB QN attenuator design datasheet specifications with CAD drawing, dimensions and other specs in PDF for download.
Fairview Microwave has been in business since 1992 and is considered an industry leader for providing high-quality RF, microwave and millimeter wave components as with these 0dB fixed QN attenuators (quick lock). Because of our expertise, history, stock availability and more; trust Fairview Microwave to be your first source for your RF components like our QN attenuator 0 dB fixed coaxial products.