To our valued customers: Our office will be closed Wednesday, June 19th, 2024 in observance of the Juneteenth Holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

Non-Penetrating Antenna Flat Roof Mount, 1-pole Version, 60-inch Mast, Galvanized Steel with Powder Coating

SKU: FMFRM1
Pricing
QUANTITYPRICE
1-9$201.29
10-24$193.24
25-99$185.19
100-249$177.14
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 20
Same day Shipping
Same-Day Shipping
Order in the next
Key Specifications
Key Specifications.
PlatingPowder Coat
MaterialGalvanized Steel
Wind Velocity31 MPH
Operating Temperature, Min-40 deg C
Operating Temperature, Max80 deg C
Length59.84 in [151.99 cm]
Description

Non-Penetrating Antenna Flat Roof Mount, 1-pole Version, 60-inch Mast, Galvanized Steel with Powder Coating

Fairview Microwave’s FMFRM1 non-penetrating antenna flat roof mount is available for different types of roof installations, and it is easy to transport. This 1-pole version communication antenna mount has 60-inch center mast and doesn’t need screws or anchors, which minimizes damage to the roofs. This NPM mount is used for flat roofs and is available with easy assembly instructions.

The FMFRM1 non-penetrating mount has operating windspeeds up to 50 Km/h or 31 MPH and survival windspeeds up to 100 Km/h or 62 MPH. This non-penetrating mount has a strong and rugged design made up of galvanized steel. The roof mount has a powder coating to withstand harsh climates and corrosion.

This FMFRM1 non-penetrating antenna flat roof mount is suitable for telecom installers, DIY installers, satellite dish installers, wireless internet providers, crypto enterprises, and commercial building owners that can be mounted on roofs. Ballast material (i.e., cinder blocks, concrete blocks, etc.) are used in these non-drill roof mounts to anchor them to the roof.

Fairview Microwave has one of the largest in-stock selection of non-penetrating antenna flat roof mount for international and domestic orders. Make your online purchase right now to take advantage of our same-day shipping. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the perfect 1-pole version non-penetrating mount for your requirements.

Note: Ballast data should be determined by a local professional engineer. Adequate ballast material must be determined and provided by others