Fairview Microwave’s Low-Loss, Low-PIM Options Suit Telecom, Aerospace, Defense
IRVINE, Calif. – Fairview Microwave, an Infinite Electronics brand and a leading provider of RF, microwave and millimeter-wave products, has launched a line of TCOM cable assemblies. They are designed to deliver outstanding RF performance with options tailored for either low-loss or low-PIM configurations, depending on the connector type.
The TCOM cable assemblies feature a robust design with two shields, ensuring enhanced signal integrity and minimized interference. With performance guaranteed across a wide frequency range from DC to 10 GHz, they provide reliable connectivity for demanding RF applications. The low-PIM configuration is ideal for optimizing RF performance in systems where minimal passive intermodulation is critical, while the low-loss configuration ensures efficient signal transmission with low attenuation.
The new assemblies are designed to meet the diverse needs of industries such as telecommunications, aerospace and defense, where precision and reliability are paramount. Some variants also include fire-resistant options, making them suitable for environments where safety and compliance are a priority. Whether you require low loss for optimal signal transmission or low PIM for interference-free communication, Fairview’s TCOM cable assemblies are engineered to exceed expectations.
“These assemblies are built using Times Microwave’s TCOM cables, which are both low loss and low PIM,” said Senior Product Line Manager Amar Ganwani. “With their dual shielding, guaranteed low PIM and tailored configurations, they address the critical needs of modern wireless infrastructure.”
Fairview Microwave’s new TCOM cable assemblies are in stock and available for same-day shipping. For inquiries, please call +1-972-649-6678.