New Models Cover Broadband Frequency Range of 500 MHz to 40 GHz
IRVINE, Calif. - Fairview Microwave Inc., an Infinite Electronics brand and a leading provider of on-demand RF, microwave and millimeter wave components, has just released a new line of positive slope equalizers which exhibit a fixed attenuation response that increases linearly over broadband frequencies. These equalizers are ideal in compensating for gain variation and optimizing performance in systems where excessive losses may occur at the low end of the frequency band. This broadband performance makes them ideal for a variety of applications involved in aerospace and defense, MILCOM and SATCOM, wireless infrastructure, and test and measurement.
Fairview Microwave’s new series of positive slope equalizers are made up of 18 models that cover octave and broadband frequencies from 500 MHz to 40 GHz. These 50 ohm designs are specified with fixed equalizing values that range from 2 to 8 dB, feature low insertion loss levels of 1 dB to 3 dB, and have high CW input power handling up to +30 dBm (1 watt).
“Products of this caliber normally require 10-12 week lead-times, but we are able to offer 18 high-quality, high-performance equalizer models with no MOQ and same-day shipping,” said Tim Galla, Senior Product Line Manager.
Fairview Microwave’s new positive slope equalizers are in-stock and available for immediate shipping.
For inquiries, Fairview Microwave can be contacted at +1-972-649-6678.