New Temperature Compensated Amplifiers for Broadband and Ultra-Broadband Frequencies
IRVINE, Calif. – Fairview Microwave Inc., an Infinite Electronics brand and a leading provider of on-demand RF, microwave and millimeter wave components, has released a series of temperature compensated amplifiers to address precision performance and test and measurement applications.
Fairview’s new series of coaxial packaged temperature compensated amplifiers cover broadband and ultra-broadband frequencies ranging from 0.5 GHz to 40 GHz. Designs incorporate pin diode attenuation circuitry that senses and adjusts broadband gain levels and maintains a minimum gain level of 35 dB over the full operational temperature range of -55oC to +85oC.
These temperature compensated amplifier assemblies utilize MIC thin film and MMIC semiconductor technology in rugged MIL grade compact coaxial packages that are designed for high reliability and meet a series of MIL-STD-202F environmental test conditions for Altitude, Vibration, Humidity and Shock.
The comprehensive portfolio of temperature compensated amplifiers are available with and without heatsinks to address multiple applications. Designs support internal voltage regulation that covers DC voltages ranging from +12Vdc to +15Vdc, an output of 1.0 dB compression and power levels ranging from 15 to 20 dBm.
“Designers will find these broadband and ultra-broadband temperature compensated amplifiers useful for precision performance, test and measurement and proof of concept applications. These high-reliability temperature compensated amplifiers are available in stock with no MOQ,” said Tim Galla, Product Line Manager.
Fairview’s new temperature compensated amplifiers are in-stock and available for same-day shipping.
For inquiries, Fairview Microwave can be contacted at +1-972-649-6678.