New Series of Adapters Is Engineered for Space-Limited Applications
IRVINE, Calif. – Fairview Microwave, an Infinite Electronics brand and a leading provider of RF, microwave and millimeter-wave products, has broadened its line of high-frequency RF adapters, which are engineered for optimal performance in space-limited applications requiring high-frequency adapters.
Fairview’s new series of 1.85 mm right-angle adapters provides 90-degree turns in spaces too small to accommodate the bending of coaxial cables. They also prevent excessive strain on cables used in tight spaces.
The new 1.85 mm right-angle adapters are manufactured to precise industry specifications and are widely used in the military and commercial markets for applications such as satcom, wireless communications, test and measurement, and R&D.
Key features of these new 1.85 mm adapters include a maximum mode-free operating frequency of 67 GHz, a low VSWR of 1.35 (max) and intermateability with 2.4 mm connectors. They feature rugged stainless-steel construction for enhanced repeatability and reliability.
“Our enhanced line of high-frequency, 1.85 mm right-angle adapters equips engineers with a collection of viable interconnect options to address a variety of application requirements,” said Amar Ganwani, Senior Product Manager.
The full line of 1.85 mm right-angle adapters and other RF adapters is in-stock and ready for same-day shipment with no minimum order quantity. For inquiries, contact Fairview Microwave at +1-972-649-6678.