New Mil-Spec GPS/GNSS Antennas Support Portable and Mobile GPS/GNSS Applications
IRVINE, Calif. – Fairview Microwave, an Infinite Electronics brand and a leading provider of RF, microwave and millimeter-wave products, has just introduced a new series of mil-spec GPS/GNSS antennas for use in a variety of mobile and small form factor applications.
Fairview’s mil-spec GPS/GNSS antennas provide coverage from 1597 MHz to 1607 MHz, are available in active and passive versions, and are IP67-rated to address harsh environments.
These MIL-STD-810G GPS/GNSS antennas include multi-standard GPS L1, GALLILEO E1 and GLONASS options and are designed for environmental performance according to the MIL-STD-810G standard.
Additionally, these GPS/GNSS antennas feature nominal gain options of -3 dBic and +10 dBic, linear polarization for enhanced cross-polarized isolation, and SMA mounts.
“Our innovative, mil-spec, active and passive GPS/GNSS antenna units are perfectly suited for use in rugged terrain where low profile, low drag, bullet style antennas are required,” said Kevin Hietpas, Product Line Manager.
Fairview’s new mil-spec GPS/GNSS antennas are in-stock and available for same-day shipping. For inquiries, call +1 (949) 261-1920.