New Line of High-Performance Hybrid Couplers Cover Operating Frequency Range up to 40 GHz
IRVINE, Calif. (September 15, 2020) - Fairview Microwave Inc., an Infinite Electronics brand and a leading provider of on-demand RF, microwave and millimeter wave components, has extended its RF hybrid coupler product line with new models to meet high frequency component demands. These high-performance hybrid couplers are ideal for RF applications requiring an equal split of input and output ports with 90-degree or 180-degree phase shifts while maintaining high isolation between ports.
Fairview’s 21 new RF hybrid coupler models feature a coaxial design with SMA and 2.92mm connectors. They cover a high-frequency operating range of up to 40 GHz for wide band applications and provide power handling capability of up to 100W (CW). These high-performance hybrid couplers deliver excellent isolation and insertion loss performance with low return loss. Plus, the flat phase balance performance spans across the frequency range.
“With high-quality, superior performance and availability in small quantities, these RF hybrid couplers are ideal for engineers’ immediate needs for testing and proof-of-concept builds,” said Steven Pong, Product Line Manager at Fairview Microwave.
Fairview Microwave’s new high-performance hybrid couplers are in-stock and available for immediate shipping with no minimum order quantity (MOQ) required.
For inquiries, Fairview Microwave can be contacted at +1-972-649-6678.