Millimeter Wave Right Angle RF Adapters Up to 50 GHz Released by Fairview Microwave
Allen, TX - Fairview Microwave Inc., a preeminent supplier of on-demand microwave and RF components, releases an expanded family of high frequency right angle adapters, widely used in the military and commercial sectors for communications and cellular applications.
Right angle adapters are commonly used in tight mechanical spaces where the bend radius of a coaxial cable would be exceeded. These adapters allow 90 degree turns in spaces too small to accommodate the bending of most coaxial cables, which also reduces too much strain on the cable in certain applications. Lastly, right angle adapters provide more flexibility and efficiency when routing cables in a complex system. For example, cable lengths can be shortened with the use of right angle adapters.
Fairview Microwave’s new high frequency right angle RF adapters can be ordered in between-series and in-series configurations including 1.85mm (50 GHz), 2.4mm (50 GHz), 2.92mm (40 GHz), 3.5mm (34.5 GHz). Additional right angle adapter options at Fairview include SMA, BNC, TNC, N, 7/16, 10-32, LC, SC, MHV, SHV, QMA, UHF, and mini-UHF. Several versions offer a reverse polarity option. VSWR of these RA adapters is as low as 1.25:1 depending on the chosen style. Each of Fairview’s new high frequency right angle adapters are constructed of passivated stainless steel bodies and coupling nuts with gold plated BeCu center contacts.
“We have expanded our already extensive line of right angle microwave and RF adapters to cover millimeter wave applications up to 50 GHz,” says Greg Arnold, Technical Sales Manager at Fairview Microwave. “This high quality line of passivated stainless steel adapters in between- and in-series configurations offers design and test engineers added flexibility and interconnectivity options, particularly where mechanical space is limited.”
Fairview Microwave’s high frequency right angle adapters are in-stock and available now. You can view these new products by visiting https://www.fairviewmicrowave.com/rf-products/high-freq-right-angle-adapters.html directly. For additional information, Fairview can be contacted at +1-972-649-6678.