New Switches Feature Broad Frequency Coverage from 30 MHz to 6 GHz
IRVINE, Calif. – Fairview Microwave, an Infinite Electronics brand and a leading provider of RF, microwave and millimeter-wave products, has broadened its line of high-power switches engineered to guarantee high reliability for test-and-measurement and transmit-and-receive applications.
Fairview’s new high-power switches high-power switches feature power handling up to 200 watts and N-Type female and SMA connector options. The portfolio of RF switches includes multiple models with hot switching capability for seamlessly passing back and forth between components without disrupting a connected device’s performance.
These high-power switches provide extremely high switching-speed ratings of 40,000 ns and offer broad frequency coverage from 30 MHz to 6 GHz. Additional features include compact, rugged, military-grade coaxial packages along with an operational temperature range of -40 degrees to +185 degrees Fahrenheit, making these switches reliable in extreme weather.
“Our expanding offering of high-power RF switches ensures our customers minimize the risk of costly downtime and repairs to their systems. They are perfectly suited for transmit-and-receive chains and test-and-measurement applications,” said Tim Galla, Senior Product Manager.
These new high-power switches are in-stock and ready for immediate shipment with no minimum order quantity. For inquiries, contact Fairview Microwave at +1-972-649-6678.

