New Waveguide Couplers Offer High Power Rating, Versatile Coupling Levels
IRVINE, Calif. -- Fairview Microwave, an Infinite Electronics brand and a leading provider of on-demand RF, microwave and millimeter-wave components, has announced its double-ridge waveguide couplers designed with integrated coaxial connectors. They are available in various sizes, including WRD-650, WRD-750 and WRD-180.
Fairview's new waveguide couplers are not only meticulously crafted but provide a remarkable power rating of up to 400 watts (CW) maximum. In addition, they offer diverse coupling levels from 10, 30, 40 and 50 dB, providing clients with an expanded range of options to perfectly match their specific requirements.
Innovation and performance are at the heart of the design with an outstanding VSWR performance as low as 1.25:1. These units deliver unparalleled efficiency and functionality with broadwall and loop coupler designs in tandem with integrated connectorized designs such as SMA, Type N and 2.92 mm connectors.
"These double-ridge waveguide couplers offer excellent power handling, versatile coupling levels and top-notch VSWR performance," said Product Line Manager Kevin Hietpas. "They represent a comprehensive answer to the modern complexities our customers face in their work."
Fairview's new double-ridge waveguide couplers are in stock and available for same-day shipping. For inquiries, please call +1 (949) 261-1920.