Expanded Line of Skew Matched Cable Pairs Deliver Less Than 2 ps Delay Match and 67 GHz Bandwidth
IRVINE, Calif. - Fairview Microwave Inc., an Infinite Electronics brand, and a leading provider of on-demand RF and microwave components, has expanded its line of skew matched cable pairs to include 40 GHz and 67 GHz versions that are ideal for the development of high-data-rate digital systems.
Fairview’s extended line of skew matched cables consists of seven models, three original and four new, available in 40 GHz and 67 GHz versions. These delay matched cables are offered with 2.92 mm or 1.85 mm connectors and polarity indicators for matched cable ends. Performance specs include an impressive VSWR of 1.4:1 and delay match as low as 1 ps. These extremely flexible cable pair models are 100% tested for skew match and available for same-day shipping.
“We are excited to expand this impressive line of skew matched pairs. These models deliver extreme flexibility and optimal delay match to reduce measurement errors created by skew,” said Dan Birch, Product Manager. Fairview’s extended line of skew matched cable pairs are in stock and ready for immediate shipment with no minimum order quantity.
For detailed information on these products, please visit https://fairviewmicrowave.com/rf-products/skew-matched-high-speed-coax-pairs.html?utm_source=Fairview&utm_medium=press_release&utm_campaign=skew-matched-high-speed-coax-pairs-2019. For inquiries, Fairview Microwave can be contacted at +1-972-649-6678.