IRVINE, Calif. – Fairview Microwave, an Infinite Electronics brand and a leading provider of RF, microwave and millimeter-wave products, has launched its new cable assemblies made from LMR UF coax cables. These products deliver outstanding performance and versatility for a wide range of applications.
The cable assemblies feature a low-loss design and use the ultra-flexible LMR UF coax cables from Times Microwave. Designed to provide exceptional signal integrity, these cables are available in multiple connector series types and configurations to meet the needs of various industries. Additional features such as heat-shrink enhancements and the ability to customize lengths ensure flexibility and durability in even the most demanding environments.
Fairview Microwave’s LMR UF cable assemblies provide significant benefits. Their low-loss performance ensures efficient signal transmission with minimal attenuation. The ultra-flexible design makes them ideal for installations requiring maneuverability without compromising performance. They are available in standard and custom lengths, offering same-day shipping options for both standard and tailored requirements. Comprehensive specifications, including full spec sheets with electrical and material details, make it easier for customers to integrate these assemblies into their systems confidently.
These assemblies are designed for industries such as telecommunications, aerospace, defense, and any application requiring precision, reliability, and performance. Their robust, customizable nature ensures they can adapt to the unique challenges faced by RF professionals.
“We are adding to the highly popular Times Microwave LMR cable assemblies with new cable assemblies built using the Ultraflexible or LMR-UF cables from Times. These standard cable assemblies are available with various connectors and configurations, and will be ideal for Engineers and Installers looking for a more flexible version of the LMR cable assemblies,” said Amar Ganwani, Senior Product Line Manager.
Fairview Microwave’s new high-running cable assemblies made from LMR UF coax cable are in-stock and available for same-day shipping.
For inquiries, Fairview Microwave can be contacted at +1-972-649-6678.