Multi-Port Connector Blocks Provide High-Density RF Connections in Harsh Environments
IRVINE, Calif. -- Fairview Microwave, an Infinite Electronics brand and a leading provider of on-demand RF, microwave and millimeter-wave components, has announced the release of their VITA 67 multi-port connector blocks. The devices are designed to provide high-density RF connections in challenging environments while minimizing space requirements, weight and expenses.
The VITA 67 multi-port connector blocks are engineered for side-by-side implementation with VITA 46 hardware and are compatible with 0.086" and smaller diameter coaxial cables, making them ideal for use in military, aerospace and defense applications.
“Our VITA 67 multi-port connector blocks are engineered to provide exceptional RF performance in all mating conditions, ensuring reliable operation in even the harshest environments,” said Steven Pong, Product Line Manager.
The unique SV connector retention mechanism of the VITA 67 multi-port connector blocks offers significant ease of assembly and disassembly of the daughter card module over similar designs. In addition, these connectors can withstand numerous flexures directly behind the connectors without weakening or deteriorating.
The connector blocks also utilize existing and proven SMPM interfaces, providing substantial advantages in compatibility, reliability and cost-effectiveness.
"We're thrilled to offer our customers a reliable and efficient solution for their high-density RF connection needs. Our VITA 67 multi-port connector blocks are engineered to provide exceptional RF performance in all mating conditions, ensuring reliable operation in even the harshest environments," said Steven Pong, Product Line Manager.
Fairview's new VITA 67 multi-port connector blocks are in-stock and available for same-day shipping. For inquiries, contact Fairview Microwave at +1-949-261-1920.

