Live Chatting Live chat
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

N Male (Plug) Low PIM Connector for FM-1/4SFHC, SPP-250-LLPL, SPO-250, SPF-250 Cable, Solder

SKU: FMCN1704
Pricing
QUANTITYPRICE
1-24$16.39
25-49$15.57
50-99$14.75
100-249$14.10
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 131
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
0110
FMCN1704
Datasheet
FMCN1704
3D CAD Model (.step)
Key Specifications
Key Specifications.
PolarityStandard
Connector SeriesN
Connector GenderMale
Impedance50 Ohm
Body StyleStraight
Attachment MethodSolder/Solder
Mount MethodNone
Minimum FrequencyDC
Maximum Frequency6 GHz
Termination TypeCoax
Interface Type 1FM-1/4SFHC
Interface Type 2SPP-250-LLPL
Interface Type 3SPO-250
Interface Type 4SPF-250
Description

N Male (Plug) Low PIM Connector for FM-1/4SFHC, SPP-250-LLPL, SPO-250, SPF-250 Cable, Solder

FMCN1704 N male coaxial connector from Fairview Microwave has an interface type of FM-1/4SFHC, SPP-250-LLPL, SPO-250, SPF-250 and a 50 Ohm impedance. This N male connector uses shield attachment of solder/solder attachment for the contact. Our male N coaxial connector provides a minimum frequency of DC and a maximum frequency of 6 GHz.

N male coaxial RF connector has a ptfe dielectric type and a VSWR of 1.15:1. This Fairview Microwave N coaxial connector has a brass body with tri-metal plating. Our FMCN1704 N connector uses brass contact and a tri-metal plating material. This N male coaxial RF connector is RoHS compliant, you can find this N male coaxial connector datasheet specifications above.

Fairview Microwave male N connector purchases will ship the same day. Our N male FM-1/4SFHC / SPP-250-LLPL / SPO-250 / SPF-250 connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom N cable connector assemblies that will ship quickly from our location.