Live Chatting Live chat
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

N Male (Plug) Low PIM Connector for SPO-500, SPF-500 Cable, Solder, Tri-Metal Plated Brass Body, Length 1.24 In

SKU: TC-SPO500-NM-LP
DISCONTINUED PRODUCT
Replaced By: TC-500-NM-LP
Product Documents
0110
TC-SPO500-NM-LP
Datasheet
TC-SPO500-NM-LP
3D CAD Model (.step)
Key Specifications
Key Specifications.
PolarityStandard
Connector SeriesN
Connector GenderMale
Impedance50 Ohm
Body StyleStraight
Attachment MethodSolder/Solder
Mount MethodNone
Minimum FrequencyDC
Maximum Frequency6 GHz
Termination TypeCoax
Interface Type 1SPO-500
Interface Type 2SPF-500
Description

N Male (Plug) Low PIM Connector for SPO-500, SPF-500 Cable, Solder, Tri-Metal Plated Brass Body, Length 1.24 In

TC-SPO500-NM-LP N male coaxial connector from Fairview Microwave has an interface type of SPO-500, SPF-500 and a 50 Ohm impedance. This N male connector uses shield attachment of solder/solder attachment for the contact. Our male N coaxial connector provides a minimum frequency of DC and a maximum frequency of 6 GHz.

N male coaxial RF connector has a ptfe dielectric type and a VSWR of 1.25:1. This Fairview Microwave N coaxial connector has a brass body with tri-metal plating. Our TC-SPO500-NM-LP N connector uses brass contact and a tri-metal plating material. This N male coaxial RF connector is RoHS compliant, you can find this N male coaxial connector datasheet specifications above.

Fairview Microwave male N connector purchases will ship the same day. Our N male SPO-500 / SPF-500 connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom N cable connector assemblies that will ship quickly from our location.