N Male to N Male Cable LMR-400-UF Coax in 6 Inch with Times Microwave Connectors

Product SKU: FMC0101405-06

N Male to N Male Cable LMR-400-UF Coax in 6 Inch with Times Microwave Connectors high resolution
  • N Male to N Male Cable LMR-400-UF Coax in 6 Inch with Times Microwave Connectors zoom
Standard Length
--- or ---
Custom Length
*Lengths are rounded up to the nearest quarter inch or centimeter respectively.

Pricing Table
QUANTITYPRICE
1-24$80.03
25-49$76.03
50-99$72.03
100-249$68.83
250+Call
For larger quantities, please call for quote.
All Prices are in US Dollars and do not include duties
Add to Cart
Available Quantity:Call for Availability
Quantity:  

This item may be subject to an additional Tariff Surcharge of 5.0% each for US customers, which will be applied at checkout.

N Male to N Male Cable LMR-400-UF Coax in 6 Inch with Times Microwave Connectors

RF cable assembly part number FMC0101405-06 N male to N male cable LMR-400-UF coax in 6 inch with Times Microwave connectors from Fairview Microwave is one of a huge selection of coaxial cables for radio, antenna and interconnect with RF components. Fairview Microwave RF coaxial cable assembly products are designed for typical use, production, laboratory test and measurement, defense / military, aerial antenna towers, etc. N male to N male cable LMR-400-UF coax in 6 inch with Times Microwave connectors, like our other coaxial cable assemblies, is specifically ready for quicker shipment than most in the industry can provide.

This Fairview Microwave RF coaxial assembly is manufactured with type N cable connection on one end and a type N cable connection on the other end. Our type N cable assembly has a male gender on end one and male on end two. N type cable FMC0101405-06 is built in a male to male coaxial assembly design and will ship quickly after the purchase.

Fairview N type male to N type male cable assembly FMC0101405-06 is built with LMR-400-UF coax and it is a flexible design. Our type N cable assembly is manufactured with 50 Ohm type N to 50 Ohm type N cable connectors and has a 50 Ohm impedance for the cable. RF specs for this type N male to type N male cable can be found on its specifications datasheet PDF above.

Type N male to type N male coaxial cable assembly is just one of more than a million RF parts we have available. Fairview Microwave is where to buy a high quality type N to type N cable assembly for quick shipment worldwide. We also have a wide selection of other low to high frequency coaxial cables that will ship quickly from our United States warehouse. Because Fairview is one of a few RF, microwave and millimeter wave cable assembly suppliers with rapid shipping, many variations of N type cable assemblies can also be built and shipped quickly as well. Custom cable assemblies for radio, antenna, RF component inter connection and more for production, test and measurement labs, military / defense, aerospace, telecom and other RF applications for cables can be easily built.


* LMR™ is a trademark of Times Microwave Systems.