N Male (Plug) Connector For LMR-200 Cable, Crimp/Non-Solder Contact

Product SKU: EZ-200-NMH-X

N Male (Plug) Connector For LMR-200 Cable, Crimp/Non-Solder Contact high resolution
  • N Male (Plug) Connector For LMR-200 Cable, Crimp/Non-Solder Contact zoom
Pricing Table
QUANTITYPRICE
1-0$16.00
1+Call
For larger quantities, please call for quote.
All Prices are in US Dollars and do not include duties
Add to Cart
Available Quantity:215
Quantity:  

N Male (Plug) Connector For LMR-200 Cable, Crimp/Non-Solder Contact

EZ-200-NMH-X N male coaxial connector from Fairview Microwave has an interface type of LMR-200 and a 50 Ohm impedance. This N male connector uses shield attachment of crimp/non-solder contact attachment for the contact. Our male N coaxial connector provides a minimum frequency of DC and a maximum frequency of 6 GHz.

N male coaxial RF connector has a ptfe dielectric type and a VSWR of 1.25:1. This Fairview Microwave N coaxial connector has a brass body with tri-metal plating. Our EZ-200-NMH-X N connector uses beryllium copper contact and a tri-metal plating material. This N male coaxial RF connector is RoHS compliant, you can find this N male coaxial connector datasheet specifications above.

Fairview Microwave male N connector purchases will ship the same day. Our N male LMR-200 connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom N cable connector assemblies that will ship quickly from our location.


* LMR™ is a trademark of Times Microwave Systems.