Live Chat Support Live chat
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

N Male (Plug) to 4.1/9.5 Mini DIN Female (Jack) Adapter, Tri-Metal Plated Brass Body, High Temp, 1.25 VSWR

SKU: SM8203

N Male (Plug) to 4.1/9.5 Mini DIN Female (Jack) Adapter, Tri-Metal Plated Brass Body, High Temp, 1.25 VSWR

SKU: SM8203
Pricing
QUANTITYPRICE
1-24$74.57
25-49$70.84
50-99$67.11
100-249$64.13
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 99
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
Connector Series 1N
Connector Gender 1Male
Connector Polarity 1Standard
Connector Impedance 150 Ohm
Connector Series 24.1/9.5 Mini DIN
Connector Gender 2Female
Connector Polarity 2Standard
Connector Impedance 250 Ohm
Frequency, MinDC
Frequency, Max6 GHz
Adapter Body StyleStraight
Connector Mount Method 1None
Connector Body Material 1Brass
Connector Body Plating 1Tri-Metal
Connector Mount Method 2None
Connector Body Material 2Brass
Connector Body Plating 2Tri-Metal
Description

N Male (Plug) to 4.1/9.5 Mini DIN Female (Jack) Adapter, Tri-Metal Plated Brass Body, High Temp, 1.25 VSWR

N adapter SM8203 from Fairview Microwave is part of a very large selection of in-stock interconnect RF components. Our N to 4.1/9.5 Mini DIN adapter is a coaxial adapter design with a 50 Ohm impedance. This 50 Ohm N adapter is manufactured to precise RF adapter specifications and has a maximum VSWR of 1.25:1.

N to 4.1/9.5 Mini DIN adapter is constructed with male gender on side 1 and female on side 2. SM8203 N male to 4.1/9.5 Mini DIN female coaxial adapter from Fairview is a straight body style. This straight N connector adapter is an in-line RF adapter design.

Fairview male N to female 4.1/9.5 Mini DIN adapter is part of over one million RF, microwave and millimeter wave components in stock. Our straight N adapter is ready for same day purchase and shipping worldwide. We also stock and/or custom build N and 4.1/9.5 Mini DIN coaxial cables that ship quickly from our facility for all your RF adapter component needs.