To our valued customers: Our offices will be closed November 25th and 26th in observance of the Thanksgiving holiday.
Live Chatting Live chat
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

N Female (Jack) Connector Slotted Contact Terminal 4 Hole Flange (Panel Mount), Solder, Silver Plated Brass Body, Length 0.735 In

SKU: SC9263

N Female (Jack) Connector Slotted Contact Terminal 4 Hole Flange (Panel Mount), Solder, Silver Plated Brass Body, Length 0.735 In

SKU: SC9263
Pricing
QUANTITYPRICE
1-24$23.64
25-49$22.46
50-99$21.28
100-249$20.33
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 332
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
PolarityStandard
Connector SeriesN
Connector GenderFemale
Impedance50 Ohm
Body StyleStraight
Attachment MethodSolder
Mount Method4 Hole Flange
Minimum FrequencyDC
Maximum Frequency11 GHz
Termination TypeTerminal
Interface Type 1Slotted Contact
Description

N Female (Jack) Connector Slotted Contact Terminal 4 Hole Flange (Panel Mount), Solder, Silver Plated Brass Body, Length 0.735 In

SC9263 N female 4 hole flange terminal connector from Fairview Microwave has an interface type of slotted contact and a 50 Ohm impedance. This N female 4 hole flange connector uses shield attachment of solder attachment for the contact. Our female N terminal connector provides a minimum frequency of DC and a maximum frequency of 11 GHz.

N female 4 hole flange terminal RF connector has a ptfe dielectric type and a VSWR of 1.25:1. This Fairview Microwave N terminal connector has a brass body with silver plating. Our SC9263 N connector uses beryllium copper contact and a silver plating material. This N female 4 hole flange terminal RF connector is RoHS compliant, you can find this N female 4 hole flange terminal connector datasheet specifications above.

Fairview Microwave female N 4 hole flange connector purchases will ship the same day. Our 4 hole flange N female slotted contact connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom N cable connector assemblies that will ship quickly from our location.