RF cable assembly part number FMC1116315-60 N female bulkhead to SMB plug cable RG-316 coax in 60 inch from Fairview Microwave is one of a huge selection of coaxial cables for radio, antenna and interconnect with RF components. Fairview Microwave RF coaxial cable assembly products are designed for typical use, production, laboratory test and measurement, defense / military, aerial antenna towers, etc. N female bulkhead to SMB plug cable RG-316 coax in 60 inch, like our other coaxial cable assemblies, is specifically ready for quicker shipment than most in the industry can provide.
This Fairview Microwave RF coaxial assembly is manufactured with type N cable connection on one end and a SMB cable connection on the other end. Our N type cable assembly has a female gender on end one and plug on end two. Type N cable FMC1116315-60 is built in a female to plug coaxial assembly design and will ship quickly after the purchase.
Fairview type N female to SMB plug cable assembly FMC1116315-60 is built with RG-316 coax and it is a flexible design. Our N type cable assembly is manufactured with 50 Ohm N type to 50 Ohm SMB cable connectors and has a 50 Ohm impedance for the cable. RF specs for this type N female bulkhead to SMB plug cable can be found on its specifications datasheet PDF above. Keep in mind that FMC1116315-60 can also be used as a SMB plug to type N female cable because the assembly operates in both directions.
Type N female bulkhead to SMB plug coaxial cable assembly is just one of more than a million RF parts we have available. Fairview Microwave is where to buy a high quality N type to SMB cable assembly for quick shipment worldwide. We also have a wide selection of other low to high frequency coaxial cables that will ship quickly from our United States warehouse. Because Fairview is one of a few RF, microwave and millimeter wave cable assembly suppliers with rapid shipping, many variations of type N cable assemblies can also be built and shipped quickly as well. Custom cable assemblies for radio, antenna, RF component inter connection and more for production, test and measurement labs, military / defense, aerospace, telecom and other RF applications for cables can be easily built.