N Female (Jack) Bulkhead Precision Connector for LL335i Cable, Clamp/Solder
SKU: FMCN1180
Pricing
Price: $146.99
* All Prices are in US Dollars and do not include duties
Available Quantity: 30
Same-Day Shipping
Order in the next Key Specifications
Key Specifications. |
Polarity | Standard |
Connector Series | N |
Connector Gender | Female |
Impedance | 50 Ohm |
Body Style | Straight |
Attachment Method | Clamp/Solder |
Mount Method | Bulkhead |
Minimum Frequency | DC |
Maximum Frequency | 18 GHz |
Termination Type | Coax |
Interface Type 1 | LL335i |
Description
N Female (Jack) Bulkhead Precision Connector for LL335i Cable, Clamp/Solder
FMCN1180 N female bulkhead coaxial connector from Fairview Microwave has an interface type of LL335i and a 50 Ohm impedance. This N female bulkhead connector uses shield attachment of clamp/solder attachment for the contact. Our female N coaxial connector provides a minimum frequency of DC and a maximum frequency of 18 GHz.
N female bulkhead coaxial RF connector has a pei dielectric type and a VSWR of 1.16:1. This Fairview Microwave N coaxial connector has a passivated stainless steel body. Our FMCN1180 N connector uses beryllium copper contact. This N female bulkhead coaxial RF connector is RoHS compliant, you can find this N female bulkhead coaxial connector datasheet specifications above.
Fairview Microwave female N bulkhead connector purchases will ship the same day. Our bulkhead N female LL335i connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom N cable connector assemblies that will ship quickly from our location.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.