Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

High Power Circulator N Female With 20 dB Isolation From 380 MHz to 460 MHz Rated to 1000 Watts

SKU: SFC3846N
Pricing
QUANTITYPRICE
1-4$780.00
5-9$764.40
10-24$748.80
25+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 5
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
Connector In SeriesN
Connector In GenderFemale
Connector Out SeriesN
Minimum Frequency380 MHz
Maximum Frequency460 MHz
Impedance50 Ohm
Maximum Insertion Loss0.35 dB
Maximum Input Power1,000 Watts
Minimum Isolation20 dB
Description

High Power Circulator N Female With 20 dB Isolation From 380 MHz to 460 MHz Rated to 1000 Watts

RF circulator SFC3846N from Fairview is just part of a large number of radio frequency products specifically stocked to be highly available for rapid shipment. Fairview Microwave circulator is manufactured with N connectors that are female. This 3 port N circulator design is rated for a minimum frequency of 380 MHz and a maximum frequency of 460 MHz.

Fairview Microwave N RF coaxial circulator part number SFC3846N has a minimum isolation of 20 dB and a maximum input power of 1000 Watts. Additional RF specs for this Fairview Microwave component can be found on the circulator datasheet specifications PDF above.

Our coaxial circulator is just part of more than one million RF, microwave and millimeter wave components we carry in-stock. This circulator with N connectors is ready to buy and be shipped worldwide. Fairview also stocks a wide selection of other radio frequency coaxial circulators that ship same-day from our warehouse along with rest of our RF, microwave and millimeter wave components.