MMCX Plug to MMCX Jack Cable RG-316 Tan Coax with LF Solder, Heat Shrink

Product SKU: FMC00112/0001

MMCX Plug to MMCX Jack Cable RG-316 Tan Coax with LF Solder, Heat Shrink
Custom Length
*Lengths are rounded up to the nearest quarter inch or centimeter respectively.

MMCX Plug to MMCX Jack Cable RG-316 Tan Coax with LF Solder, Heat Shrink

RF cable assembly part number FMC00112/0001 MMCX plug to MMCX jack cable RG-316 tan coax with LF solder, heat shrink from Fairview Microwave is one of a huge selection of coaxial cables for radio, antenna and interconnect with RF components. Fairview Microwave RF coaxial cable assembly products are designed for typical use, production, laboratory test and measurement, defense / military, aerial antenna towers, etc. MMCX plug to MMCX jack cable RG-316 tan coax with LF solder, heat shrink, like our other coaxial cable assemblies, is specifically ready for quicker shipment than most in the industry can provide.

This Fairview Microwave RF coaxial assembly is manufactured with MMCX cable connection on one end and a MMCX cable connection on the other end. Our MMCX cable assembly has a plug gender on end one and jack on end two. MMCX cable FMC00112/0001 is built in a plug to jack coaxial assembly design and will ship quickly after the purchase.

Fairview MMCX plug to MMCX jack cable assembly FMC00112/0001 is built with RG-316 coax and it is a flexible design. Our MMCX cable assembly is manufactured with 50 Ohm MMCX to 50 Ohm MMCX cable connectors and has a 50 Ohm impedance for the cable. RF specs for this MMCX plug to MMCX jack cable can be found on its specifications datasheet PDF above. Keep in mind that FMC00112/0001 can also be used as a MMCX jack to MMCX plug cable because the assembly operates in both directions.

MMCX plug to MMCX jack coaxial cable assembly is just one of more than a million RF parts we have available. Fairview Microwave is where to buy a high quality MMCX to MMCX cable assembly for quick shipment worldwide. We also have a wide selection of other low to high frequency coaxial cables that will ship quickly from our United States warehouse. Because Fairview is one of a few RF, microwave and millimeter wave cable assembly suppliers with rapid shipping, many variations of MMCX cable assemblies can also be built and shipped quickly as well. Custom cable assemblies for radio, antenna, RF component inter connection and more for production, test and measurement labs, military / defense, aerospace, telecom and other RF applications for cables can be easily built.