To our valued customers: you may experience delays in product shipment due to the global disruption to computer-based systems.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

MMCX Male to BNC Male Cable RG-316 Coax in 48 Inch

SKU: SCB15429-48
Cable length
Pricing
QUANTITYPRICE
1-24$69.99
25-49$66.49
50-99$62.99
100-249$60.19
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Remaining Quantity Available:3
Same day Shipping
Same-Day Shipping
Order in the next
DISCONTINUED PRODUCT
Replaced By: FMC0809315
Key Specifications
Key Specifications.
Connector Series 1MMCX
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150
Connector Series 2BNC
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250
RF Cable Part NumberRG316
RF Cable TypeRG-316
RF Cable Impedance50
Length48 inches
Description

MMCX Male to BNC Male Cable RG-316 Coax in 48 Inch

RF cable assembly part number SCB15429-48 MMCX male to BNC male cable RG-316 coax in 48 inch from Fairview Microwave is one of a huge selection of coaxial cables for radio, antenna and interconnect with RF components. Fairview Microwave RF coaxial cable assembly products are designed for typical use, production, laboratory test and measurement, defense / military, aerial antenna towers, etc. MMCX male to BNC male cable RG-316 coax in 48 inch, like our other coaxial cable assemblies, is specifically ready for quicker shipment than most in the industry can provide.

This Fairview Microwave RF coaxial assembly is manufactured with MMCX cable connection on one end and a BNC cable connection on the other end. Our MMCX cable assembly has a male gender on end one and male on end two. MMCX cable SCB15429-48 is built in a male to male coaxial assembly design and will ship quickly after the purchase.

Fairview MMCX male to BNC male cable assembly SCB15429-48 is built with RG-316 coax and it is a flexible design. Our MMCX cable assembly is manufactured with 50 Ohm MMCX to 50 Ohm BNC cable connectors and has a 50 Ohm impedance for the cable. RF specs for this MMCX male to BNC male cable can be found on its specifications datasheet PDF above. Keep in mind that SCB15429-48 can also be used as a BNC male to MMCX male cable because the assembly operates in both directions.

MMCX male to BNC male coaxial cable assembly is just one of more than a million RF parts we have available. Fairview Microwave is where to buy a high quality MMCX to BNC cable assembly for quick shipment worldwide. We also have a wide selection of other low to high frequency coaxial cables that will ship quickly from our United States warehouse. Because Fairview is one of a few RF, microwave and millimeter wave cable assembly suppliers with rapid shipping, many variations of MMCX cable assemblies can also be built and shipped quickly as well. Custom cable assemblies for radio, antenna, RF component inter connection and more for production, test and measurement labs, military / defense, aerospace, telecom and other RF applications for cables can be easily built.