MMBX Jack (Female) Snap-On PCB Connector Edge Launch, Solder With Female (Jack) Center Contact

Product SKU: FMCN1026

MMBX Jack (Female) Snap-On PCB Connector Edge Launch, Solder With Female (Jack) Center Contact high resolution
  • MMBX Jack (Female) Snap-On PCB Connector Edge Launch, Solder With Female (Jack) Center Contact zoom
Pricing Table
QUANTITYPRICE
1-24$15.36
25-49$14.59
50-99$13.82
100-249$13.21
250+Call
For larger quantities, please call for quote.
All Prices are in US Dollars and do not include duties
Add to Cart
Available Quantity:100
Quantity:  

MMBX Jack (Female) Snap-On PCB Connector Edge Launch, Solder With Female (Jack) Center Contact

FMCN1026 MMBX jack PCB snap-on connector from Fairview Microwave has an interface type of edge launch and a 50 Ohm impedance. This MMBX jack connector uses shield attachment of solder attachment for the contact. Our jack MMBX PCB connector provides a minimum frequency of DC and a maximum frequency of 12.4 GHz.

MMBX jack PCB snap-on RF connector has a ptfe dielectric type and a VSWR of 1.06:1. This Fairview Microwave MMBX PCB connector has a brass body with gold plating. Our FMCN1026 MMBX connector uses brass contact and a gold plating material. This MMBX jack PCB snap-on RF connector is RoHS and with female center contact compliant, you can find this MMBX jack PCB snap-on with female center contact connector datasheet specifications above.

Fairview Microwave jack MMBX connector purchases will ship the same day. Our MMBX jack edge launch connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom MMBX cable connector assemblies that will ship quickly from our location.