Live Chatting Live chat
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

Full Detent Mini SMP Male (Plug) to Mini SMP Male (Plug) Full Detent Threaded Adapter, Passivated Stainless Steel Body

SKU: SM8895
Pricing
QUANTITYPRICE
1-24$101.99
25-49$96.89
50-99$91.79
100-249$87.71
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 567
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
Connector Series 1Mini SMP
Connector Gender 1Male
Connector Polarity 1Standard
Connector Impedance 150 Ohm
Connector Series 2Mini SMP
Connector Gender 2Male
Connector Polarity 2Standard
Connector Impedance 250 Ohm
Frequency, MinDC
Frequency, Max60 GHz
Adapter Body StyleStraight
Connector Mount Method 1None
Connector Body Material 1Passivated Stainless Steel
Connector Mount Method 2Threaded
Connector Body Material 2Passivated Stainless Steel
Description

Full Detent Mini SMP Male (Plug) to Mini SMP Male (Plug) Full Detent Threaded Adapter, Passivated Stainless Steel Body

Mini SMP adapter SM8895 from Fairview Microwave is part of a very large selection of in-stock interconnect RF components. Our Mini SMP to Mini SMP adapter is a coaxial adapter design with a 50 Ohm impedance. This 50 Ohm Mini SMP adapter is manufactured to precise RF adapter specifications .

Mini SMP to Mini SMP adapter is constructed with male gender on side 1 and male on side 2. SM8895 Mini SMP male to Mini SMP male coaxial adapter from Fairview is a straight body style. This straight Mini SMP connector adapter is an in-line RF adapter design.

Fairview male Mini SMP to male Mini SMP adapter is part of over one million RF, microwave and millimeter wave components in stock. Our straight Mini SMP adapter is ready for same day purchase and shipping worldwide. We also stock and/or custom build Mini SMP coaxial cables that ship quickly from our facility for all your RF adapter component needs.